??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23210.0740 Holding Plate for Down-Hold Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23210. - Holding Plates for Down-Hold Clamps
Bill of material
23210.0740 Holding Plate for Down-Hold Clamps
BESTNR
Ref. No.
23210.0740
B1
40 mm
B2
20 mm
B3
13 mm
D
Thread
M12
H1
-0.4
20 mm
H2
7.5 mm
L1
120 mm
L2
72 mm
L3
25 mm
NSPANN
for Down-Hold Clamps
M12
G
Weight
515 g
Embedded user actions